(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

3-Way Ball Valve [Brass] EA470B-3

3-Way Ball Valve [Brass] EA470B-3

【Product Specifications】
・Withstanding pressure-3.4MPa (35kgf/cm2)
・Material-Brass (nickel plating)
・Full bore type
・Screw dim. (PT)…3/8

Part Number

Configured Part Number is shown.

EA470B-3

Part Number
EA470B-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 168.25

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)