Wall Faucet EA468CB-6

Wall Faucet EA468CB-6

【Product Specifications】
・For cold region-CB-4 and -6, CD-4 and -6
・Material-Bronze (joint of CC and CD: brass)
・Installation dim. (Depth x Height)-C-4, CB-4: 82.5 x 121mm, C-6, CB-6: 103.5 x 147.5mmCC-4, CD-4: 85.5 x 153mm, CC-6, CD-6: 110 x 176mm
・Thread dia.…PJ3/4
・Shank diameter…19.0mm

Part Number

Configured Part Number is shown.

EA468CB-6

Part Number
EA468CB-6
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468CB-6 in the Wall Faucet EA468CB-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)