(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gas Hose (with Band 2pcs) EA467BE-1A

Gas Hose (with Band 2pcs) EA467BE-1A

【Product Specifications】
・For utility gas
・For indoors only
・With hose band 2 pcs
・Product in conformity with JIS Standard
・Nominal dia.-9.5mm
・Length-1m

Part Number

Configured Part Number is shown.

EA467BE-1A

Part Number
EA467BE-1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.38

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Gas Operating Fluid, Application Details For city gas, indoor use only JAN Code 4548745832167
Accessories Comes with 2 hose bands Nominal Inner Diameter d 9.5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)