(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Hose Clamp (Gear Type) EA463SD-61【10 Pieces Per Package】

Nylon Hose Clamp (Gear Type) EA463SD-61

【Product Specifications】
・Material-Nylon 66
・Gear type clamp is easy to remove.
・Hose dia. (mm)…56.5 to 60.5
・Width (mm)…8

Part Number

Configured Part Number is shown.

EA463SD-61

Part Number
EA463SD-61
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 27.46

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 56.5 Hose O.D. Tightening Range (Max.)(mm) 60.5 JAN Code 4548745193466

Please check the type/dimensions/specifications of the part EA463SD-61 in the Nylon Hose Clamp (Gear Type) EA463SD-61 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)