(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hose Clamp EA463HC-90

Hose Clamp EA463HC-90

【Product Specifications】
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness: -12 to -50: 0.6mm-60 to -190: 0.7mm
・Hose dia. (mm)…70 to 90
・Band W(mm)…12
・Qty. / unit…1 pc

Part Number

Configured Part Number is shown.

EA463HC-90

Part Number
EA463HC-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.34

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 70 Hose O.D. Tightening Range (Max.)(mm) 90 Material Stainless Steel
JAN Code 4518340992887 Quantity 1 pc.

Please check the type/dimensions/specifications of the part EA463HC-90 in the Hose Clamp EA463HC-90 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)