(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hose Clamp EA463HC-16【2 Pieces Per Package】

Hose Clamp EA463HC-16

【Product Specifications】
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness: -12 to -50: 0.6mm-60 to -190: 0.7mm
・Hose dia. (mm)…10 to 16
・Band W(mm)…9
・Qty. / unit…2 pcs

Part Number

Configured Part Number is shown.

EA463HC-16

Part Number
EA463HC-16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 8.06

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 10 Hose O.D. Tightening Range (Max.)(mm) 16 Material Stainless Steel
JAN Code 4518340992078 Quantity 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)