Stainless Steel Hose Band EA463BB-90【5 Pieces Per Package】

Stainless Steel Hose Band EA463BB-90

【Product Specifications】
・Material-SUS304
・Band width-9mm
・Band thickness-0.8mm
・Applicable hose dia.…70 to 90mm
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA463BB-90

Part Number
EA463BB-90
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463BB-90 in the Stainless Steel Hose Band EA463BB-90 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)