(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

Hose Band EA463A-60【5 Pieces Per Package】

Hose Band EA463A-60

【Product Specifications】
・Material-Galvanized steel
・Band width: -12 to -25: 9mm, -32 to -160: 12mm
・Band thickness: -16 to -32: 0.8mm -40 to -160: 1mm
・Hose dia. (mm)…40 to 60
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA463A-60

Part Number
EA463A-60
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463A-60 in the Hose Band EA463A-60 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)