(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Duct Plug (Polypropylene) EA462BT-8

Duct Plug (Polypropylene) EA462BT-8

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-25(1")

Part Number

Configured Part Number is shown.

EA462BT-8

Part Number
EA462BT-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.45

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials Polypropylene JAN Code 4548745815771
Weight 30g Nominal diameters 25(1") Types of Related components Protective cover/cap
Pressure resistant 0.69 MPa (7 kgf/cm^2) Thread size PT1" Notes ⌀D: 37, ⌀E: 22, h: 38, L: 13, H: 51

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)