(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mini Needle Valve EA426CF-106

Mini Needle Valve EA426CF-106

【Product Specifications】
・Material-Brass (chrome plating finish)
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・For copper tubes, flare type
・Mounting screw-R (PT) 1/8"
・Copper OD-6mm

Part Number

Configured Part Number is shown.

EA426CF-106

Part Number
EA426CF-106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.71

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)