(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve EA425TP-6

Ball Valve EA425TP-6

【Product Specifications】
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air, water(Under specified conditions)
・Tube dia.-6mm
・Efficient dim.-20mm2

Part Number

Configured Part Number is shown.

EA425TP-6

Part Number
EA425TP-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 37.77

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Effective Cross-Sectional Area 20 mm2 Specification 1 ·Materials: Body resin part: PPS, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.9 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air, water (conditions apply)/effective cross-sectional area: 20 mm2 Specifications 2 ·Shape: Union elbow tube outer diameter: 6 mm·When the fluid used is water: 1.Please keep the surge pressure below the maximum working pressure. 2.General tap water can be used. 3.Please be sure to use the insert ring.
Specifications 3 ·JAN:4518340188525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)