(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ball Valve EA425TN-61

Ball Valve EA425TN-61

【Product Specifications】
・Material-Body resin portion:PPS, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air, water(Under specified conditions)
・Tube dia.-6mm
・Thread size-R1/8

Part Number

Configured Part Number is shown.

EA425TN-61

Part Number
EA425TN-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.76

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Others Effective Sectional Area(mm2) 20 JAN Code 4518340176690
Thread size R1/8"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)