(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Direction Switching Valve EA425SA-86

3-Direction Switching Valve EA425SA-86

【Product Specifications】
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body:Glass containing PBT, Handle:POM
・Applicable fluid-Air
・Turning the cock 90゚ switches the flow channels.
・Tube dia.-8mm, 6mm

Part Number

Configured Part Number is shown.

EA425SA-86

Part Number
EA425SA-86
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.92

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Pipe Port Type One-Touch Plumbing
JAN Code 4518340187368

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)