(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Screw Socket (Type 20) EA425NB-3

Male Screw Socket (Type 20) EA425NB-3

【Product Specifications】
・Material-Brass(resistant electroless nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Thread size-R3/8

Part Number

Configured Part Number is shown.

EA425NB-3

Part Number
EA425NB-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.67

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Brass
Application Standard, Mini Screw Mounting, Direction Straight JAN Code 4518340114531
Thread size R3/8" Type Quick-connect fitting Specifications 20 type straight screw type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)