(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Elbow Union EA425JD-8

Elbow Union EA425JD-8

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim. (mm)…8
・Weight (g)…7.4

Part Number

Configured Part Number is shown.

EA425JD-8

Part Number
EA425JD-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.43

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Body Material PP Plastic Application Food, Pharmaceutical Related
Union, Equal Dia. Union Elbows JAN Code 4548745322262 Material Details Polypropylene (PP)
Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)