(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Half Union EA425JA-82

Half Union EA425JA-82

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim.(mm)…8
・Screw dim.PT…R1/4
・Weight (g)…5.0

Part Number

Configured Part Number is shown.

EA425JA-82

Part Number
EA425JA-82
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.79

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material PP Plastic Application Food, Pharmaceutical Related
Screw Mounting, Direction Straight JAN Code 4548745322088 Material Details Polypropylene (PP)
Type Quick-connect fitting Thread Size PT R(PT)1/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)