(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Half Union EA425JA-81

Half Union EA425JA-81

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim.(mm)…8
・Screw dim.PT…R1/8
・Weight (g)…4.5

Part Number

Configured Part Number is shown.

EA425JA-81

Part Number
EA425JA-81
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.78

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)