(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PF/PT Nipple for Hydraulic EA425GB-2

PF/PT Nipple for Hydraulic EA425GB-2

【Product Specifications】
・Material-Steel
・Application-For EA125TA, TB, TC, TD-6A to -20E
・PF, PT…1/4
・Hex.…19mm

Part Number

Configured Part Number is shown.

EA425GB-2

Part Number
EA425GB-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.26

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Materials steel JAN Code 4548745321173 Specifications For EA125TA/TB/TC/TD-6A to -20E
Hex Width Across Flats Size 19mm Connection form Male thread × Male thread Mounting Screw PF/PT Size: 1/4"

Please check the type/dimensions/specifications of the part EA425GB-2 in the PF/PT Nipple for Hydraulic EA425GB-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)