(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Plug for Hydraulic (with Valve) EA425DR-3

Female Threaded Plug for Hydraulic (with Valve) EA425DR-3

【Product Specifications】
・Material-Zinc-plated steel
・O-ring (NBR)
・Withstanding pressure-20MPa
・Useful for quick detaching of a hydraulic circuit
・Mounting screw…G(PF)3/8

Part Number

Configured Part Number is shown.

EA425DR-3

Part Number
EA425DR-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.85

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard JAN Code 4548745225211 Operating Environment/Applications Standard
Operating fluid Oil Thread type G (Parallel pipe thread) Sealing Material NBR
Main Body Materials Zinc plated steel Types of connection parts Female Threaded Tapped Valve Structure Double passages opening closing type
Male/Female Plug (male) Nominal thread (inch) 3/8 Pressure resistant 20 MPa

Please check the type/dimensions/specifications of the part EA425DR-3 in the Female Threaded Plug for Hydraulic (with Valve) EA425DR-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)