(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Female Coupler Socket EA425DJ-4

Female Coupler Socket EA425DJ-4

【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil
・Operating temperature:-10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…1/2 PT

Part Number

Configured Part Number is shown.

EA425DJ-4

Part Number
EA425DJ-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 211.54

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)