(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Ball Valve EA425BS-122

Mini Ball Valve EA425BS-122

【Product Specifications】
・Material-Brass
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・R(PT)-1/4"

Part Number

Configured Part Number is shown.

EA425BS-122

Part Number
EA425BS-122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.83

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)