Fluor rubber O-ring EA423RF-31【10 Pieces Per Package】

Fluor rubber O-ring EA423RF-31

【Product Specifications】
・Material-Fluororubber
・Oil-resistant, heat-resistant
・JIS number…P-31

Part Number

Configured Part Number is shown.

EA423RF-31

Part Number
EA423RF-31
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423RF-31 in the Fluor rubber O-ring EA423RF-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)