(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Stem (With Swivel) EA141AY-33

Female Threaded Stem (With Swivel) EA141AY-33

【Product Specifications】
・Operating pressure-1.0MPa
・Materials-Brass, Seal packing:NBR
・Swivel metal parts type.
・Thread dia.-R3/8
・dia. of hose bamboo shoot type-11.0mm

Part Number

Configured Part Number is shown.

EA141AY-33

Part Number
EA141AY-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)