Intermediate Nipple Socket [Stainless] EA141AY-203

Intermediate Nipple Socket [Stainless] EA141AY-203

【Product Specifications】
・Material …SUS304
・Usage Pressure …6.9MPaOr Less
・Service Temperature …-50 To 150℃(Removed Freeze Point )
・Thread Size …Male(R) :3/8Female (NPT )…3/8

Part Number

Configured Part Number is shown.

EA141AY-203

Part Number
EA141AY-203
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AY-203 in the Intermediate Nipple Socket [Stainless] EA141AY-203 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)