Female Threaded Stem [Stainless Steel] EA141AT-104

Female Threaded Stem [Stainless Steel] EA141AT-104

【Product Specifications】
・Material-SUS304
・Operating temperature--50℃ to 150℃
・Operating pressure-3.45MPa or below
・Screw dim.…PT1/2
・Shank dia.…10.5mm

Part Number

Configured Part Number is shown.

EA141AT-104

Part Number
EA141AT-104
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AT-104 in the Female Threaded Stem [Stainless Steel] EA141AT-104 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)