(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Male Threaded Stem EA141A-126

[Stainless Steel] Male Threaded Stem EA141A-126

【Product Specifications】
・Material-SUS304
・Operating pressure-3.45MPa or below
・Service temperature--50 to 150℃
・Screw dim.…PT3/8"
・Shank dia.…16mm

Part Number

Configured Part Number is shown.

EA141A-126

Part Number
EA141A-126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.86

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)