(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Male Threaded Stem [Stainless Steel] EA141A-107

Male Threaded Stem [Stainless Steel] EA141A-107

【Product Specifications】
・Material-SUS304
・Operating pressure-3.45MPa or below
・Service temperature--50 to 150℃
・Screw dim.…PT1/8"
・Shank dia.…10.5mm

Part Number

Configured Part Number is shown.

EA141A-107

Part Number
EA141A-107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.79

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141A-107 in the Male Threaded Stem [Stainless Steel] EA141A-107 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)