Step Socket for Air Hose (Type 20) EA140EN-12.5

Step Socket for Air Hose (Type 20) EA140EN-12.5

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Iron (zinc plating )
・Shank diameter…15mm

Part Number

Configured Part Number is shown.

EA140EN-12.5

Part Number
EA140EN-12.5
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140EN-12.5 in the Step Socket for Air Hose (Type 20) EA140EN-12.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)