(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket for Urethane Hose (Type 20) EA140EE-11

Socket for Urethane Hose (Type 20) EA140EE-11

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…11mm
・OD…16mm

Part Number

Configured Part Number is shown.

EA140EE-11

Part Number
EA140EE-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.97

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)