(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Connecting Flexible Socket EA140DL-11

Multi-Connecting Flexible Socket EA140DL-11

【Product Specifications】
・Material-Iron steel, brass
・Operating pressure-1.0MPa
・Outlet-Socket
・Inlet-Plug
・Swivel type
・To connect, simply insert the plug into the socket.
・Branch…1
・Mechanism…Flexible

Part Number

Configured Part Number is shown.

EA140DL-11

Part Number
EA140DL-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.78

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Branch Male/Female Male and Female Branch Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Sealing Material NBR
Main Body Materials Steel (nickel chrome plated), brass JAN Code 4548745173598 Specifications Swivel
Operating Pressure 1.0 MPa Take out Socket Branch Single
Mechanism Swivel Incorporation Plug

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)