(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Female Threaded Plug with Stop EA140AA-2

Brass Female Threaded Plug with Stop EA140AA-2

【Product Specifications】
・Material-Brass
・Built-in automatic valve
・For EA140BA-2 to -8
・Mounting screw…Rc(PT)1/4
・Normal pressure…4.9MPa

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA140AA-2

 
Part Number
EA140AA-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.91

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Dual Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Chemical, Oil, Air, Water Thread type Rc (Tapered female thread for pipes)
Type Medium pressure type Sealing Material NBR Main Body Materials Brass
Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4 Normal Pressure 4.9 MPa
JAN Code 4518340005105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)