(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-15C

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-15C

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-20.5MPa
・Temperature range:-40 to 100℃
・Length…1,500
・ID…12.7
・OD…20.8
・Min. radius…90

Part Number

Configured Part Number is shown.

EA125TD-15C

Part Number
EA125TD-15C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 117.71

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)