(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[High Pressure-Resistant] Nylon Tube EA125ND-12A

[High Pressure-Resistant] Nylon Tube EA125ND-12A

【Product Specifications】
・Material-High pressure-resistant nylon
・Operating temperature:-20 to 70℃
・Max. operating pressure (23℃)
・Applicable fluid-Air, water, oil
・Heat, cold, pressure, wear, and bending fatigue resistances
・Color-Milk white
・OD x ID(mm)…Dia. 12 x 9
・Length…20m
・Max pressure(MPa)…2.6

Part Number

Configured Part Number is shown.

EA125ND-12A

Part Number
EA125ND-12A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 157.10

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 12 Inner Dia. d(Ø) 9
Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance
Color Milky White Material: Nylon Pressure Resistant Nylon JAN Code 4548745314038
Specifications Bending fatigue resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)