(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Hose EA125HA-15C

Pressure Hose EA125HA-15C

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperature range- 0 to 60℃
・Excellent pressure resistance and transparency
・Length…20m
・Dim. (mm) ID x OD…15 x 22
・Pressure(20℃)…0 to 0.8MPa

Part Number

Configured Part Number is shown.

EA125HA-15C

Part Number
EA125HA-15C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 173.08

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Properties Pressure Resistance / Transparency Hose Material Polyester Mounting Metal Fittings Not Provided
I.D.×O.D. 15×22mm Overall length 20m Operating temperature range 0:: 60
JAN Code 4548745175691

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)