(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pressure Hose EA125HA-10A

Pressure Hose EA125HA-10A

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperature range- 0 to 60℃
・Excellent pressure resistance and transparency
・Length…5m
・Dim. (mm) ID x OD…10 x 16
・Pressure(20℃)…0 to 1MPa

Part Number

Configured Part Number is shown.

EA125HA-10A

Part Number
EA125HA-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.06

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)