(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PVC Air Hose (With Plug) EA125EF-8.5

PVC Air Hose (With Plug) EA125EF-8.5

【Product Specifications】
・Normal pressure-0.98MPa
・Material-PVC
・Thread size-R1/4(Swivel type)
・With Plug
・ID.xOD.-8.5x12.5mm
・Length-1.5m

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA125EF-8.5

 
Part Number
EA125EF-8.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.70

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 12.5 Inner Dia. d(Ø) 8.5
Material PVC Applicable Fluid Air JAN Code 4548745986709
Accessories Metal Fittings: R1/4" swivel type × plug

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)