(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tying Band (for Tube) EA125DZ-102【10 Pieces Per Package】

Tying Band (for Tube) EA125DZ-102

【Product Specifications】
・Material-Polypropylene(only EA125DZ-42 Polyamide)
・It easily and neatly binds by only tucking down multiple tubes.
・Provided with holes for fixing the cable tie
・Tube dia.-10mm
・Unity number-2 pcs

Part Number

Configured Part Number is shown.

EA125DZ-102

Part Number
EA125DZ-102
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 8.55

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components JAN Code 4518340060487

Please check the type/dimensions/specifications of the part EA125DZ-102 in the Tying Band (for Tube) EA125DZ-102 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)