(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Coil Tube EA125DJ-5

Urethane Coil Tube EA125DJ-5

【Product Specifications】
・Material-Urethane
・Maximum operating pressure-0.8MPa
・Service temperature range--15 to 60℃(no freezing)
・Applicable fluid-Air, water(Under specified conditions)
・The length is a dimension before processing the coil.
・Dia. x dia.(mm)-6 x4
・Length-5m

Part Number

Configured Part Number is shown.

EA125DJ-5

Part Number
EA125DJ-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 34.67

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 6 Inner Dia. d(Ø) 4
Material Urethane Applicable Fluid Water / Air JAN Code 4518340192959

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)