(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Urethane Tube EA125DA-8

Soft Urethane Tube EA125DA-8

【Product Specifications】
・Length-20m
・Applicable fluid-Air, water
・Operating temperature-Air: -40 to 80℃ Water: 0 to 60℃ (no freezing)
・OD x ID…8 x 5mm
・Max pressure…0.9MPa
・Color…Black

Part Number

Configured Part Number is shown.

EA125DA-8

Part Number
EA125DA-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 58.12

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane Applicable Fluid Water / Air Color Black
JAN Code 4518340196803 Operating Temperature Air: -40 to 80°C, water: 0 to 60°C (No Freezing Allowed)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)