(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Urethane Air Hose EA125BJ-30

Soft Urethane Air Hose EA125BJ-30

【Product Specifications】
・Normal pressure-1.5MPa (15kgf/cm2)
・Max. pressure-6MPa (60kgf/cm2)
・Material-Urethane resin
・ID x OD…6.5 x 10mm
・Length…30m

Part Number

Configured Part Number is shown.

EA125BJ-30

Part Number
EA125BJ-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 193.17

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 6.5
Material Urethane Applicable Fluid Air JAN Code 4518340196766
Normal Pressure 1.5 MPa (15 kgf/cm^2) Maximum pressure 6 MPa (60kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)