(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Urethane Air Hose EA125BD-30

Urethane Air Hose EA125BD-30

【Product Specifications】
・Normal pressure-1.47MPa (15kgf/cm2)
・Max. pressure-6MPa
・Material-Urethane resin
・ID x OD…6.5 x 10mm
・Length…30m

Part Number

Configured Part Number is shown.

EA125BD-30

Part Number
EA125BD-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 133.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)