(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Air Hose (With Coupler) EA125AT-62

Soft Air Hose (With Coupler) EA125AT-62

【Product Specifications】
・Maximum operating pressure-1.5MPa
・Material-Special elastomer
・With coupler.
・Greatly improves hose slip to smoothen movement and work.
・ID.xOD.-6.5x10mm
・Length-10m

Part Number

Configured Part Number is shown.

EA125AT-62

Part Number
EA125AT-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 105.22

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 6.5
Material Others Applicable Fluid Air Operating Environment Water Resistance
JAN Code 4548745945997 Material Details Hose: Special elastomer, coupler: SUM24L Specifications Elasticity, Air tightness

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)