(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plastic Air Hose EA125AB-10

Plastic Air Hose EA125AB-10

【Product Specifications】
・Max. pressure-0.98MPa (10kgf/cm2)
・Light and easy-to-use plastic hose
・AC-10 to -30 are blue.
・ID x OD…13 x 21.5mm
・Length…10m

Part Number

Configured Part Number is shown.

EA125AB-10

Part Number
EA125AB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 105.22

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)