Proximity Sensor EA940LN-31

Proximity Sensor EA940LN-31

【Product Specifications】
・DC 3 wire type
・Detectable object-Magnetic metal
・Power supply voltage-12 to 24VDC, ripple 10% or less
・Indicator light-Operation indication (red)
・Cord length-2m
・Structure--21 to -23: shield type, -31 to -33: non-shield type
・Dim.…M12
・Detectiondistance…5mm±10%
・Type…E2E-X5ME1

Part Number

Configured Part Number is shown.

EA940LN-31

Part Number
EA940LN-31
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LN-31 in the Proximity Sensor EA940LN-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)