(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Castellated Nut, Tall Type, 2 Type, Super Fine-Thread

Castellated Nut, Tall Type, 2 Type, Super Fine-Thread

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 33/36/39/42/45/48
[Application/Function] Fall prevention
[Sales Unit] Box/Package
[Hex Nut Standard] Type 2

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HNTF2-ST-MSS33
HNTF2-ST-MSS36
HNTF2-ST-MSS39
HNTF2-ST-MSS42
HNTF2-ST-MSS45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M)

SGD 21.07

1 Piece(s) 7 Day(s) or more 1033

SGD 24.43

1 Piece(s) 7 Day(s) or more 1036

SGD 33.74

1 Piece(s) 7 Day(s) or more 1039

SGD 43.06

1 Piece(s) 7 Day(s) or more 1042

SGD 66.72

1 Piece(s) 7 Day(s) or more 1045

Loading...

  1. 1

Basic Information

Material Steel Application / Functions Fall Prevention Sales Unit Box/package
Hex Nut Standard Two Types

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)