(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Nominal] 8/10/12/16/20/24
[Material] Steel
[Surface Processing] Chromate Plating / Trivalent White / Nickel Plating / Chrome Plated / Black Chromate / Dacrotized / Trivalent Stainless Coating
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 24 | 120 | - | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
SGD 75.48 | 40 Pieces Per Package | 1 Pack(s) | 7 Day(s) or more | - | 12 | 95 | - | [Chromate Plating] Chromate Plating | Box/package | ||
SGD 18.80 | 1 Piece(s) | 7 Day(s) or more | - | 24 | 120 | - | [Chromate Plating] Black Chromate | Low Quantity (can be purchased from one) | |||
SGD 1.54 | 1 Piece(s) | 7 Day(s) or more | - | 8 | 30 | Complete thread | Dacromet | Low Quantity (can be purchased from one) | |||
SGD 0.70 | 1 Piece(s) | 7 Day(s) or more | - | 8 | 35 | Complete thread | Dacromet | Low Quantity (can be purchased from one) | |||
SGD 5.74 | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 85 | Complete thread | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
SGD 5.68 | 1 Piece(s) | 7 Day(s) or more | - | 16 | 90 | - | [Chromate Plating] Black Chromate | Low Quantity (can be purchased from one) | |||
SGD 12.23 | 1 Piece(s) | 7 Day(s) or more | - | 20 | 120 | - | [Chromate Plating] Black Chromate | Low Quantity (can be purchased from one) | |||
SGD 4.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 50 | Complete thread | [Chrome Plating] Black chrome | Low Quantity (can be purchased from one) | |||
SGD 12.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 24 | 70 | Complete thread | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
SGD 2.45 | 1 Piece(s) | 7 Day(s) or more | - | 10 | 65 | Complete thread | Dacromet | Low Quantity (can be purchased from one) | |||
SGD 204.52 | 100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 8 | 80 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 127.97 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 8 | 90 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 141.72 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 8 | 100 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 138.74 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 95 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 14.42 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 150 | Complete thread | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
SGD 182.99 | 100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 8 | 75 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 217.68 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 130 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 232.03 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 140 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 248.78 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 150 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 231.06 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 85 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 188.02 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 95 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 192.08 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 85 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 206.90 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 95 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 208.47 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 70 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 218.33 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 75 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 228.55 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 80 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 238.07 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 85 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 247.21 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 90 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 257.08 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 95 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 177.96 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 100 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 190.89 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 110 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 203.56 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 120 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 216.24 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 130 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 229.76 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 140 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 242.07 | 10 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 24 | 150 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 167.44 | 100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 8 | 70 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 122.00 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 10 | 80 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 133.96 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 10 | 90 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 145.91 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 10 | 100 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 127.73 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 85 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 233.81 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 110 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 252.96 | 50 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 12 | 120 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 219.10 | 40 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 80 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 181.56 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 90 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 197.34 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 100 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 224.62 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 110 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 201.53 | 25 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 120 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 216.78 | 25 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 130 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 183.71 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 140 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 195.44 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 16 | 150 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 227.84 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 60 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 240.04 | 30 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 65 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 210.49 | 25 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 70 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 220.06 | 25 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 75 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 229.62 | 25 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 80 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 200.20 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 90 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 215.05 | 20 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 100 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 184.78 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 110 | - | [Stainless Steel Coating] Stainless coating | Box/package | ||
SGD 198.42 | 15 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | 10 | 20 | 120 | Complete thread | [Stainless Steel Coating] Stainless coating | Box/package |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?