(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Isotropic Ferrite Magnet Square-shaped【3 Pieces Per Package】

Isotropic Ferrite Magnet Square-shaped

[Features]
· Ferrite magnets are sintered products made from metallurgical powder to form inexpensive magnets, typically used when stable magnetic properties or high magnetic fields are not required.
· This blackish magnet is a familiar sight when used in a wide array of applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FK103
FK104
FK105
FK106
FK123
FK126
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Surface Treatment Special Notes

SGD 4.18

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 101.9610105NAPress parts

SGD 4.18

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 103.9210205NAPress parts

SGD 7.16

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 106.8620305NAPress parts

SGD 7.54

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 107.8410486.9With N Pole SocketPress parts

SGD 2.86

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 101.965516NALength Cut Per Customer Request

SGD 3.40

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 105.3919253.8NAPress parts (hole diameter of ø5.5)

Loading...

  1. 1

Basic Information

Attraction Force (Range)(N) ~10.0 Magnet Type (Material) Ferrite Magnet Material Details Isotropic Ferrite

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)