(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Neodymium Cap【1-3 Pieces Per Package】

Round Neodymium Cap

[Features]
· The cap magnet is a product that utilizes magnetic energy effectively.
· Although it adheres only to magnetic surfaces, because the magnetic force of one side is concentrated at the end of the cap, adsorptive force many times that more powerful than that of single magnets (of the same type and size) can be obtained.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CNE01
CNE02
CNE03
CNE04
CNE05
CNE06
CNE07
CNE08
CNE09
CNE10
CNE11
CNE12
CNE13
CNE14
CNE15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Thickness
(mm)
Material Details Surface Treatment Special Notes

SGD 17.55

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1030.1~40.039.215.55N-33HZinc PlatingM3 Countersink

SGD 19.06

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1030.1~40.039.215.55N-33HZinc PlatingM3 Countersink + Bolt Included

SGD 32.87

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1050.1~60.058.8207N-35Ni platingM4 Countersink

SGD 36.51

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1050.1~60.058.8207N-35Ni platingM4 Countersink + Bolt Included

SGD 40.28

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100.1~137.2258N-35Ni platingM5 Countersink

SGD 42.85

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100.1~137.2258N-35Ni platingM5 Countersink + Bolt Included

SGD 40.79

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100.1~235.2296.6N-35Zinc Nickel platingM5 Countersink

SGD 43.38

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100.1~235.2296.6N-35Zinc Nickel platingM5 Countersink + Bolt Included

SGD 56.71

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10100.1~264.6328N-35Ni platingM5 Countersink

SGD 59.28

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10100.1~264.6328N-35Ni platingM5 Countersink + Bolt Included

SGD 68.36

2 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10100.1~392407.6N-33HNi platingM5 Countersink

SGD 70.08

2 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10100.1~392407.6N-33HNi platingM5 Countersink + Bolt Included

SGD 71.16

2 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10100.1~431.2429N-35Zinc PlatingM6 Countersink

SGD 73.43

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100.1~431.2429N-35Ni platingM6 Countersink + Bolt Included

SGD 61.50

1 Piece(s) 9 Day(s) or more 10100.1~6374811.5N-35Ni platingM8 Countersink

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)