(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Luminance Multi Ring Lighting VRMD UP Series

High Luminance Multi Ring Lighting VRMD UP Series

High brightness type universal ring lighting which can easily provide the ideal image just by changing the lighting height.
[Features]
· Effects of the translucent diffuser plate enable brightness to be concentrated on a smaller area than the standard type.
· Dust can be cleaned away easily at any time as the diffusion plate covers the entire light emission section.
· The diffusion plate also comes with a protective cover for resistance to external impact, minimizing damage caused during accidents, etc.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Ideal for all types of image processing, LCD alignment, and PCB alignment inspections.
· Ideal for inspections of chip components, electronic components, and food cup inner surfaces.
· Perfect for cleanrooms in semiconductor factories or food processing factories.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VRMD-28UPB
VRMD-28UPG
VRMD-28UPRL
VRMD-28UPW
VRMD-42UPB
VRMD-42UPG
VRMD-42UPRL
VRMD-42UPW
VRMD-55UPB
VRMD-55UPG
VRMD-55UPRL
VRMD-55UPW
VRMD-80UPB
VRMD-80UPG
VRMD-80UPRL
VRMD-80UPW
VRMD-100UPB
VRMD-100UPG
VRMD-100UPRL
VRMD-100UPW
VRMD-120UPB
VRMD-120UPG
VRMD-120UPRL
VRMD-120UPW
VRMD-150UPB
VRMD-150UPG
VRMD-150UPRL
VRMD-150UPW
VRMD-200UPB
VRMD-200UPG
VRMD-200UPRL
VRMD-200UPW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color External Dimension (Range)
(mm)
External Dimension D
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Size of center Hole (Range)
(mm)
Center Hole Size d
(mm)
Length (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength (Red)
(nm)

SGD 423.89

1 Piece(s) 13 Day(s) or more 10Blue10~30280.1~115~201015.1~2018-

SGD 423.89

1 Piece(s) 13 Day(s) or more 10Green10~30280.1~115~201015.1~2018-

SGD 423.89

1 Piece(s) 13 Day(s) or more 10Red10~30280.1~115~201015.1~2018633

SGD 423.89

1 Piece(s) 13 Day(s) or more 10White10~30280.1~115~201015.1~2018-

SGD 496.19

1 Piece(s) 13 Day(s) or more 10Blue30.1~50421.1~225~201620.1~3022-

SGD 496.19

1 Piece(s) 13 Day(s) or more 10Green30.1~50421.1~225~201620.1~3022-

SGD 496.19

1 Piece(s) 13 Day(s) or more 10Red30.1~50421.1~225~201620.1~3022633

SGD 496.19

1 Piece(s) 13 Day(s) or more 10White30.1~50421.1~225~201620.1~3022-

SGD 568.50

1 Piece(s) 13 Day(s) or more 10Blue50.1~80551.1~2230.1~403215.1~2018-

SGD 568.50

1 Piece(s) 13 Day(s) or more 10Green50.1~80551.1~2230.1~403215.1~2018-

SGD 568.50

1 Piece(s) 13 Day(s) or more 10Red50.1~80551.1~2230.1~403215.1~2018633

SGD 568.50

1 Piece(s) 21 Day(s) or more 10White50.1~80551.1~2230.1~403215.1~2018-

SGD 1,291.59

1 Piece(s) 13 Day(s) or more 10Blue50.1~80804.1~5540.1~504630.1~4031-

SGD 1,291.59

1 Piece(s) 13 Day(s) or more 10Green50.1~80804.1~5540.1~504630.1~4031-

SGD 1,291.59

1 Piece(s) 13 Day(s) or more 10Red50.1~80804.1~5540.1~504630.1~4031633

SGD 1,291.59

1 Piece(s) 13 Day(s) or more 10White50.1~80804.1~5540.1~504630.1~4031-

SGD 1,334.98

1 Piece(s) 13 Day(s) or more 10Blue80.1~1001005.1~6650.1~706220.1~3029-

SGD 1,334.98

1 Piece(s) 13 Day(s) or more 10Green80.1~1001005.1~6650.1~706220.1~3029-

SGD 1,334.98

1 Piece(s) 13 Day(s) or more 10Red80.1~1001005.1~6650.1~706220.1~3029633

SGD 1,334.98

1 Piece(s) 13 Day(s) or more 10White80.1~1001005.1~6650.1~706220.1~3029-

SGD 1,407.29

1 Piece(s) 13 Day(s) or more 10Blue100.1~1301206.1~8870.1~1008030.1~4033-

SGD 1,407.29

1 Piece(s) 13 Day(s) or more 10Green100.1~1301206.1~8870.1~1008030.1~4033-

SGD 1,407.29

1 Piece(s) 13 Day(s) or more 10Red100.1~1301206.1~8870.1~1008030.1~4033633

SGD 1,407.29

1 Piece(s) 13 Day(s) or more 10White100.1~1301206.1~8870.1~1008030.1~4033-

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10Blue130.1~15015010.1~201270.1~1009030.1~4034.5-

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10Green130.1~15015010.1~201270.1~1009030.1~4034.5-

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10Red130.1~15015010.1~201270.1~1009030.1~4034.5633

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10White130.1~15015010.1~201270.1~1009030.1~4034.5-

SGD 2,173.77

1 Piece(s) 13 Day(s) or more 10Blue150.1~20020010.1~2018131~20014030.1~4034.5-

SGD 2,173.77

1 Piece(s) 13 Day(s) or more 10Green150.1~20020010.1~2018131~20014030.1~4034.5-

SGD 2,173.77

1 Piece(s) 13 Day(s) or more 10Red150.1~20020010.1~2018131~20014030.1~4034.5633

SGD 2,173.77

1 Piece(s) 13 Day(s) or more 10White150.1~20020010.1~2018131~20014030.1~4034.5-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Diffuse light Diffuser panel Semi-Transparent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)