(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Wide Screw Shackle, Mizumoto Machine Mfg. Co., Ltd.

Stainless Steel Wide Screw Shackle, Mizumoto Machine Mfg. Co., Ltd.

[Diameter] 5 6 8 10 12
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SHACW-SUS-5
SHACW-SUS-6
SHACW-SUS-8
SHACW-SUS-10
SHACW-SUS-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDiameter
(mm)

SGD 16.50

1 Piece(s) 7 Day(s) or more 105

SGD 18.26

1 Piece(s) 7 Day(s) or more 106

SGD 23.09

1 Piece(s) 7 Day(s) or more 108

SGD 41.76

1 Piece(s) 7 Day(s) or more 1010

SGD 57.14

1 Piece(s) 7 Day(s) or more 1012

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless Steel Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)